IESNA:LM-63-2002
[TEST]P1382969
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-722-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17432.6
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1975.5 1975.5 1955.6 1943.6 1963.6 1999.5 2019.4 2063.3 2139.2 2246.9 2386.6 2534.3 2709.9 2917.4 3148.9 3412.3 3687.7 3951.1 4170.6 
4322.2 4418.0 4449.9 4322.2 3991.0 3240.7 2318.8 2195.0 1584.4 921.9 594.7 411.1 267.4 187.6 147.7 95.8 27.9 8.0 0.0 
1975.5 1963.6 1947.6 1939.6 1951.6 1991.5 2015.4 2063.3 2143.2 2246.9 2382.6 2542.3 2713.9 2917.4 3160.9 3424.3 3699.6 3963.0 4170.6 
4330.2 4430.0 4449.9 4342.2 4030.9 3256.6 2350.7 2195.0 1596.4 929.9 602.6 411.1 295.3 187.6 139.7 91.8 31.9 12.0 0.0 
1975.5 1959.6 1947.6 1943.6 1967.6 2011.5 2059.3 2123.2 2207.0 2330.7 2470.4 2634.0 2805.7 3009.2 3248.7 3508.1 3795.4 4054.8 4294.3 
4473.9 4585.6 4625.6 4545.7 4274.3 3603.9 2598.1 2446.5 1831.9 1069.6 670.5 443.0 319.3 243.5 147.7 95.8 39.9 12.0 0.0 
1975.5 1967.6 1959.6 1959.6 1991.5 2051.4 2119.2 2203.0 2306.8 2430.5 2578.2 2737.8 2921.4 3113.0 3340.5 3595.9 3871.3 4162.6 4422.0 
4641.5 4793.2 4869.0 4853.0 4685.4 4274.3 3312.5 3085.0 2342.7 1504.6 846.1 538.8 363.2 255.4 179.6 115.7 43.9 12.0 0.0 
1975.5 1967.6 1971.5 1987.5 2027.4 2099.3 2191.1 2294.8 2410.6 2538.3 2685.9 2849.6 3021.2 3212.7 3428.3 3667.7 3939.1 4222.5 4517.8 
4769.2 4984.7 5124.4 5180.3 5152.4 4940.8 4485.9 4294.3 3380.4 2282.8 1360.9 702.4 403.1 255.4 183.6 107.8 43.9 16.0 0.0 
1975.5 1975.5 1991.5 2019.4 2071.3 2151.1 2246.9 2358.7 2486.4 2626.1 2773.7 2929.4 3089.0 3276.6 3480.1 3707.6 3963.0 4230.4 4521.8 
4805.1 5068.6 5284.1 5431.7 5527.5 5527.5 5371.9 5300.0 4928.9 3919.1 2231.0 1217.3 582.7 347.2 195.6 99.8 43.9 16.0 0.0 
1975.5 1983.5 2007.5 2051.4 2119.2 2195.0 2290.8 2402.6 2514.3 2646.0 2773.7 2913.4 3073.1 3232.7 3428.3 3635.8 3867.3 4114.7 4362.1 
4633.5 4900.9 5160.3 5395.8 5571.4 5703.1 5771.0 5786.9 5719.1 4984.7 4186.5 2658.0 1400.8 622.6 255.4 107.8 51.9 23.9 
0.0 
1975.5 1979.5 2011.5 2071.3 2151.1 2235.0 2322.8 2418.5 2514.3 2610.1 2717.9 2837.6 2969.3 3117.0 3284.6 3472.2 3687.7 3911.2 4142.6 
4406.0 4649.5 4892.9 5120.4 5335.9 5543.5 5715.1 5731.1 5531.5 5248.1 5088.5 4493.8 3416.3 1596.4 419.1 183.6 71.8 
27.9 0.0 
1975.5 1991.5 2031.4 2103.2 2187.1 2274.9 2362.7 2438.5 2510.3 2586.2 2666.0 2757.8 2861.5 2977.3 3121.0 3284.6 3480.1 3695.7 3911.2 
4146.6 4394.1 4633.5 4857.0 5068.6 5276.1 5375.9 5343.9 5056.6 5032.6 4972.8 5020.7 4569.7 2446.5 834.1 231.5 
79.8 31.9 0.0 
1975.5 1991.5 2031.4 2111.2 2207.0 2302.8 2394.6 2466.4 2534.3 2602.1 2674.0 2745.8 2829.6 2945.3 3085.0 3240.7 3440.2 3647.8 3863.3 
4086.8 4330.2 4557.7 4777.2 4996.7 5204.2 5208.2 5136.4 4845.1 4861.0 4725.3 4881.0 4617.6 2286.8 407.1 131.7 
59.9 31.9 0.0 
1975.5 1983.5 2035.4 2119.2 2211.0 2306.8 2406.6 2490.4 2546.2 2610.1 2685.9 2757.8 2841.6 2953.3 3089.0 3248.7 3440.2 3663.7 3879.2 
4110.7 4350.2 4581.7 4825.1 5024.6 5228.2 5208.2 5128.4 4845.1 4869.0 4717.3 4869.0 4438.0 2031.4 299.3 119.7 55.9 
31.9 0.0 
